10CB300 CL APPL, PCB-206-product-details

10CB300 CL APPL, PCB-206

103738AA


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeCBCB
ConfigurationSINGLE ELEMENTSingle element
Friction width3 INCH3 inch
Inertia lb-sq ft6.0
Item typeCLUTCHClutch
Maximum speed RPM1800
Product height in15.373
Product height mm390.474
Product length in15.373
Product length mm390.474
Product width in4.125
Product width mm104.775
Size1010
Sub brandAIRFLEXAirflex
Torque at 75 psi lb-in8150