Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
104119
CLUTCH-ASSY, 6CB200 CB-405 CUST BORE
104119
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
104119
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
11.125
Product height mm
282.575
Product length in
11.125
Product length mm
282.575
Product width in
5.625
Product width mm
142.875
Sub brand
AIRFLEX
Airflex