Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | CB |
| Configuration | Single application |
| Friction width | 2 inch |
| Item type | Clutch |
| Product height in | 11.125 |
| Product height mm | 282.575 |
| Product length in | 11.125 |
| Product length mm | 282.575 |
| Product width in | 5.625 |
| Product width mm | 142.875 |
| Size | 6 |
| Sub brand | Airflex |
| Torque at 75 psi lb-in | 2040 |