Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | CB |
| Configuration | Application |
| Friction width | 2.5 inch |
| Inertia lb-sq ft | 3.9 |
| Item type | Clutch and Brake |
| Maximum speed RPM | 1800 |
| Product height in | 13.250 |
| Product height mm | 336.550 |
| Product length in | 13.250 |
| Product length mm | 336.550 |
| Product width in | 6.750 |
| Product width mm | 171.450 |
| Size | 8 |
| Sub brand | Airflex |
| Torque at 75 psi lb-in | 4290 |