Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | CB |
| Configuration | Single application |
| Friction width | 3 inch |
| Item type | Clutch |
| Product height in | 15.750 |
| Product height mm | 400.050 |
| Product length in | 15.750 |
| Product length mm | 400.050 |
| Product width in | 8.000 |
| Product width mm | 203.200 |
| Size | 10 |
| Sub brand | Airflex |
| Torque at 75 psi lb-in | 8150 |