18CB500 CL APPL W/1 QRV-product-details

18CB500 CL APPL W/1 QRV

104125J


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeCBCB
ConfigurationSINGLE APPLICATIONSingle application
Friction width5 INCH5 inch
Item typeCLUTCHClutch
Product height in26.000
Product height mm660.400
Product length in26.000
Product length mm660.400
Product width in18.310
Product width mm465.074
Size1818
Sub brandAIRFLEXAirflex