Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | CB |
| Configuration | Single application |
| Friction width | 5.25 inch |
| Item type | Clutch |
| Product height in | 36.630 |
| Product height mm | 930.402 |
| Product length in | 36.630 |
| Product length mm | 930.402 |
| Product width in | 21.500 |
| Product width mm | 546.100 |
| Size | 28 |
| Sub brand | Airflex |