Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | Pressure set |
| Clutch brake type | CB | CB |
| Configuration | SINGLE APPLICATION | Single application |
| Friction width | 4 INCH | 4 inch |
| Item type | CLUTCH | Clutch |
| Product height in | 20.000 | |
| Product height mm | 508.000 | |
| Product length in | 20.000 | |
| Product length mm | 508.000 | |
| Product width in | 11.530 | |
| Product width mm | 292.862 | |
| Size | 14 | 14 |
| Sub brand | AIRFLEX | Airflex |