16CB CL APPL L/DR,CB-408 SPDR RGH BORE-product-details

16CB CL APPL L/DR,CB-408 SPDR RGH BORE

104142K


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Clutch brake applicationPressure set
Clutch brake typeCB
ConfigurationSingle application
Friction width5 inch
Item typeClutch
Product height in24.000
Product height mm609.600
Product length in24.000
Product length mm609.600
Product width in14.190
Product width mm360.426
Size16
Sub brandAirflex