16CB CL APP L/DRCB-408 SPD  2.502 2.501-product-details

16CB CL APP L/DRCB-408 SPD 2.502 2.501

104142L


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeCBCB
ConfigurationSINGLE APPLICATIONSingle application
Friction width5 INCH5 inch
Item typeCLUTCHClutch
Product height in24.000
Product height mm609.600
Product length in24.000
Product length mm609.600
Product width in14.190
Product width mm360.426
Size1616
Sub brandAIRFLEXAirflex