Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | VC |
| Configuration | Single application |
| Friction width | 5 inch |
| Item type | Clutch |
| Product height in | 20.000 |
| Product height mm | 508.000 |
| Product length in | 20.000 |
| Product length mm | 508.000 |
| Product width in | 16.094 |
| Product width mm | 408.788 |
| Size | 11.5 |
| Sub brand | Airflex |