Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
104602
CLUTCH ASSY, 14VC500 CUST BORE
104602
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
104602
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
24.000
Product height mm
609.600
Product length in
24.000
Product length mm
609.600
Product width in
18.062
Product width mm
458.775
Sub brand
AIRFLEX
Airflex