Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | Pressure set |
| Clutch brake type | VC | VC |
| Configuration | SINGLE APPLICATION | Single application |
| Friction width | 5 INCH | 5 inch |
| Item type | CLUTCH | Clutch |
| Maximum speed RPM | 1500 | |
| Product height in | 24.000 | |
| Product height mm | 609.600 | |
| Product length in | 24.000 | |
| Product length mm | 609.600 | |
| Product width in | 18.060 | |
| Product width mm | 458.724 | |
| Size | 14 | 14 |
| Sub brand | AIRFLEX | Airflex |
| Torque at 5.2 bar Nm | 4430 | |
| Torque at 75 psi lb-in | 39200 |
