Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | Pressure set |
| Clutch brake type | VC | VC |
| Configuration | SINGLE APPLICATION | Single application |
| Friction width | 6 INCH | 6 inch |
| Item type | CLUTCH | Clutch |
| Product height in | 30.000 | |
| Product height mm | 762.000 | |
| Product length in | 30.000 | |
| Product length mm | 762.000 | |
| Product width in | 20.562 | |
| Product width mm | 522.275 | |
| Size | 20 | 20 |
| Sub brand | AIRFLEX | Airflex |