24VC650 CL APPL,VC-506-product-details

24VC650 CL APPL,VC-506

104605BC


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationSINGLE APPLICATIONSingle application
Friction width6.5 INCH6.5 inch
Item typeCLUTCHClutch
Product height in34.625
Product height mm879.475
Product length in34.625
Product length mm879.475
Product width in21.562
Product width mm547.675
Size2424
Sub brandAIRFLEXAirflex