28VC650 CL APPL,HI-CO LN-product-details

28VC650 CL APPL,HI-CO LN

104606AH


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationSINGLE APPLICATIONSingle application
Friction width6.5 INCH6.5 inch
Item typeCLUTCHClutch
Product height in38.625
Product height mm981.075
Product length in38.625
Product length mm981.075
Product width in24.562
Product width mm623.875
Size2828
Sub brandAIRFLEXAirflex