Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | VC |
| Configuration | Single application |
| Friction width | 6.5 inch |
| Item type | Clutch |
| Product height in | 45.250 |
| Product height mm | 1149.350 |
| Product length in | 45.250 |
| Product length mm | 1149.350 |
| Product width in | 26.562 |
| Product width mm | 674.675 |
| Size | 33 |
| Sub brand | Airflex |