28VC650 DL CL APPL W/AX-LKG,VC-508-product-details

28VC650 DL CL APPL W/AX-LKG,VC-508

104622J


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationDUAL APPLICATIONDual application
Friction width6.5 INCH6.5 inch
Item typeCLUTCHClutch
Product height in38.625
Product height mm981.075
Product length in38.625
Product length mm981.075
Product width in32.690
Product width mm830.326
Size2828
Sub brandAIRFLEXAirflex