33VC650 DL CL APPL VC-508-product-details

33VC650 DL CL APPL VC-508

104623D


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationDUAL APPLICATIONDual application
Friction width6.5 INCH6.5 inch
Item typeCLUTCHClutch
Product height in48.250
Product height mm1225.550
Product length in48.250
Product length mm1225.550
Product width in35.250
Product width mm895.35
Size3333
Sub brandAIRFLEXAirflex