24VC1000 CL APPL,VC-509-product-details

24VC1000 CL APPL,VC-509

104682X


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationSINGLE APPLICATIONSingle application
Friction width10 INCH10 inch
Item typeCLUTCHClutch
Product height in34.625
Product height mm879.475
Product length in34.625
Product length mm879.475
Product width in26.880
Product width mm682.752
Size2424
Sub brandAIRFLEXAirflex