Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
104683Y
CLUTCH ASSY, 28VC100 VC-509
104683Y
Where to buy
Export PDF
Tools
Add to comparison
104683Y
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
38.625
Product height mm
981.075
Product length in
38.625
Product length mm
981.075
Product width in
27.880
Product width mm
708.152
Sub brand
AIRFLEX
Airflex