32VC1000 CL APPL,VC-509-product-details

32VC1000 CL APPL,VC-509

104684AH


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationSINGLE APPLICATIONSingle application
Friction width10 INCH10 inch
Item typeCLUTCHClutch
Product height in44.500
Product height mm1130.300
Product length in44.500
Product length mm1130.300
Product width in30.440
Product width mm773.176
Size3232
Sub brandAIRFLEXAirflex