38VC1200 CL APPL,REF VC--product-details

38VC1200 CL APPL,REF VC-

104685BA


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationDUAL APPLICATIONDual application
Friction width12 INCH12 inch
Item typeCLUTCHClutch
Maximum speed RPM740
Product height in50.000
Product height mm1270.000
Product length in50.000
Product length mm1270.000
Product width in47.440
Product width mm1204.976
Size3838
Sub brandAIRFLEXAirflex
Torque at 75 psi lb-in680000