Danfoss Airflex Constricting Clutches and Brakes 38VC1200 (RIGHT)

CLUTCH ASSY, 38VC1200 VC-509

104685DB


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationSINGLE APPLICATIONSingle application
Friction width12 INCH12 inch
Item typeCLUTCHClutch
Maximum speed RPM740
Product height in50.000
Product height mm1270.000
Product length in50.000
Product length mm1270.000
Product width in34.130
Product width mm866.902
Size3838
Sub brandAIRFLEXAirflex
Torque at 5.2 bar Nm76830
Torque at 75 psi lb-in680000