CLUTCH ASSY, 28VC1000
104702
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 38.625 |
| Product height mm | | 981.075 |
| Product length in | | 38.625 |
| Product length mm | | 981.075 |
| Product width in | | 27.880 |
| Product width mm | | 708.152 |
| Sub brand | AIRFLEX | Airflex |