Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
104703
32VC1000 CL APPL W/AX LCKG ASSY VC-509
104703
Where to buy
Export PDF
Tools
Add to comparison
104703
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
44.500
Product height mm
1130.300
Product length in
44.500
Product length mm
1130.300
Product width in
30.440
Product width mm
773.176
Sub brand
AIRFLEX
Airflex