Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | VC |
| Configuration | Single application |
| Friction width | 10 inch |
| Item type | Clutch |
| Product height in | 44.500 |
| Product height mm | 1130.300 |
| Product length in | 44.500 |
| Product length mm | 1130.300 |
| Product width in | 30.440 |
| Product width mm | 773.176 |
| Size | 32 |
| Sub brand | Airflex |