CLUTCH ASSY, 38VC1200
104704
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 50.000 |
| Product height mm | | 1270.000 |
| Product length in | | 50.000 |
| Product length mm | | 1270.000 |
| Product width in | | 34.120 |
| Product width mm | | 866.648 |
| Sub brand | AIRFLEX | Airflex |