42VC1200 CL APP VC-509 SK-1326-20-product-details

42VC1200 CL APP VC-509 SK-1326-20

104705V


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationSINGLE APPLICATIONSingle application
Friction width12 INCH12 inch
Item typeCLUTCHClutch
Product height in54.250
Product height mm1377.950
Product length in54.250
Product length mm1377.950
Product width in36.120
Product width mm917.448
Size4242
Sub brandAIRFLEXAirflex