46VC1200 CL APP W/ AXIAL LOCKER VC-509-product-details

46VC1200 CL APP W/ AXIAL LOCKER VC-509

104706L


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationSINGLE APPLICATIONSingle application
Friction width12 INCH12 inch
Item typeCLUTCHClutch
Product height in61.000
Product height mm1549.400
Product length in61.000
Product length mm1549.400
Product width in36.120
Product width mm917.448
Size4646
Sub brandAIRFLEXAirflex