Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | VC |
| Configuration | Single application |
| Friction width | 12 inch |
| Item type | Clutch |
| Maximum speed RPM | 600 |
| Product height in | 61.000 |
| Product height mm | 1549.400 |
| Product length in | 61.000 |
| Product length mm | 1549.400 |
| Product width in | 36.130 |
| Product width mm | 917.702 |
| Size | 46 |
| Sub brand | Airflex |
| Torque at 5.2 bar Nm | 107335 |
| Torque at 75 psi lb-in | 950000 |
