Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
104720
CLUTCH ASSY, 16VC1000 DL CUST BORE
104720
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
104720
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
26.000
Product height mm
660.400
Product length in
26.000
Product length mm
660.400
Product width in
32.000
Product width mm
812.800
Sub brand
AIRFLEX
Airflex