Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | Pressure set |
| Clutch brake type | VC | VC |
| Configuration | DUAL ELEMENT | Dual element |
| Friction width | 10 INCH | 10 inch |
| Inertia lb-sq ft | 380.0 | |
| Item Type | CLUTCH | Clutch |
| Maximum speed RPM | 1400 | |
| Product height in | 26.000 | |
| Product height mm | 660.400 | |
| Product length in | 26.000 | |
| Product length mm | 660.400 | |
| Product width in | 32.000 | |
| Product width mm | 812.8 | |
| Size | 16 | 16 |
| Sub brand | AIRFLEX | Airflex |
| Torque at 75 psi lb-in | 228000 |