16VC1000 DL CL APPL VC-510-product-details

16VC1000 DL CL APPL VC-510

104720K


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationDUAL APPLICATIONDual application
Friction width10 INCH10 inch
Item typeCLUTCHClutch
Product height in26.000
Product height mm660.400
Product length in26.000
Product length mm660.400
Product width in32.000
Product width mm812.8
Size1616
Sub brandAIRFLEXAirflex