24VC1000 DL CL APPL, VC-510-product-details

24VC1000 DL CL APPL, VC-510

104722F


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationDUAL APPLICATIONDual application
Friction width10 INCH10 inch
Item typeCLUTCHClutch
Product height in34.625
Product height mm879.475
Product length in34.625
Product length mm879.475
Product width in33.390
Product width mm848.106
Size2424
Sub brandAIRFLEXAirflex