Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
104723
CLUTCH ASSY, 28VC1000 DL CUST BORE
104723
Where to buy
Export PDF
Tools
Add to comparison
104723
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
38.625
Product height mm
981.075
Product length in
38.625
Product length mm
981.075
Product width in
34.080
Product width mm
865.632
Sub brand
AIRFLEX
Airflex