Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | Pressure set |
| Clutch brake type | VC | VC |
| Configuration | DUAL APPLICATION | Dual application |
| Friction width | 10 INCH | 10 inch |
| Item type | CLUTCH | Clutch |
| Product height in | 38.625 | |
| Product height mm | 981.075 | |
| Product length in | 38.625 | |
| Product length mm | 981.075 | |
| Product width in | 34.080 | |
| Product width mm | 865.632 | |
| Size | 28 | 28 |
| Sub brand | AIRFLEX | Airflex |