38VC1200 DL CL APPL, VC-510-product-details

38VC1200 DL CL APPL, VC-510

104725AS


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationDUAL APPLICATIONDual application
Friction width12 INCH12 inch
Item typeCLUTCHClutch
Product height in50.000
Product height mm1270.000
Product length in50.000
Product length mm1270.000
Product width in41.530
Product width mm1054.862
Size3838
Sub brandAIRFLEXAirflex