Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | Pressure set |
| Clutch brake type | VC | VC |
| Configuration | DUAL APPLICATION | Dual application |
| Friction width | 12 INCH | 12 inch |
| Item type | CLUTCH | Clutch |
| Maximum speed RPM | 740 | |
| Product height in | 50.000 | |
| Product height mm | 1270.000 | |
| Product length in | 50.000 | |
| Product length mm | 1270.000 | |
| Product width in | 47.440 | |
| Product width mm | 1204.976 | |
| Size | 38 | 38 |
| Sub brand | AIRFLEX | Airflex |
| Torque at 5.2 bar Nm | 153660 | |
| Torque at 75 psi lb-in | 1360000 |