CLUTCH ASSY, 42VC1200 DL
104726
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 54.250 |
| Product height mm | | 1377.950 |
| Product length in | | 54.250 |
| Product length mm | | 1377.950 |
| Product width in | | 36.120 |
| Product width mm | | 917.448 |
| Sub brand | AIRFLEX | Airflex |