46VC1200 DL CL APPL. VC-510-product-details

46VC1200 DL CL APPL. VC-510

104727Q


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationDUAL APPLICATIONDual application
Friction width12 INCH12 inch
Item typeCLUTCHClutch
Product height in61.000
Product height mm1549.400
Product length in61.000
Product length mm1549.400
Product width in49.250
Product width mm1250.95
Size4646
Sub brandAIRFLEXAirflex