51VC1600 DL CL APPL, VC-510-product-details

51VC1600 DL CL APPL, VC-510

104729Y


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationDUAL APPLICATIONDual application
Friction width16 INCH16 inch
Item typeCLUTCHClutch
Product height in67.750
Product height mm1720.850
Product length in67.750
Product length mm1720.850
Product width in56.000
Product width mm1422.4
Size5151
Sub brandAIRFLEXAirflex