CLUTCH ASSY, 60VC1600 DL
104730
Tools104730 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 77.750 |
| Product height mm | 1974.850 |
| Product length in | 77.750 |
| Product length mm | 1974.850 |
| Product width in | 68.370 |
| Product width mm | 1736.598 |
| Sub brand | Airflex |