28VC1000 DL CL APPL,VC-5-product-details

28VC1000 DL CL APPL,VC-5

104742


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationDUAL APPLICATIONDual application
Friction width10 INCH10 inch
Item typeCLUTCHClutch
Product height in38.625
Product height mm981.075
Product length in38.625
Product length mm981.075
Product width in34.080
Product width mm865.632
Size2828
Sub brandAIRFLEXAirflex