32VC1000 DL CL APPL,REF-product-details

32VC1000 DL CL APPL,REF

104743


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationDUAL APPLICATIONDual application
Friction width10 INCH10 inch
Item typeCLUTCHClutch
Product height in44.500
Product height mm1130.300
Product length in44.500
Product length mm1130.300
Product width in36.810
Product width mm934.974
Size3232
Sub brandAIRFLEXAirflex