CLUTCH ASSY, 38VC1200 DL
104744
Tools104744 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 50.000 |
| Product height mm | 1270.000 |
| Product length in | 50.000 |
| Product length mm | 1270.000 |
| Product width in | 41.530 |
| Product width mm | 1054.862 |
| Sub brand | Airflex |