Product specifications
Characteristic | Value |
---|---|
Brand | Danfoss |
Clutch brake application | Pressure set |
Clutch brake type | VC |
Configuration | Axial locking assembly |
Friction width | 12 inch |
Item type | Clutch |
Maximum speed RPM | 740 |
Size | 38 |
Sub brand | Airflex |
Torque at 5.2 bar Nm | 153660 |
Torque at 75 psi lb-in | 1360000 |