Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
104744CZ
CLUTCH ASSY, 38VC1200 DL W/ALD VC-510
104744CZ
Where to buy
Export PDF
Tools
Add to comparison
104744CZ
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
50.000
Product height mm
1270.000
Product length in
50.000
Product length mm
1270.000
Product width in
41.530
Product width mm
1054.862
Sub brand
AIRFLEX
Airflex