Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
104744DA
CLUTCH ASSY, 38VC1200 DL W/ALD VC-510
104744DA
Tools
Add to comparison
Add to comparison
104744DA
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
50.000
Product height mm
1270.000
Product length in
50.000
Product length mm
1270.000
Product width in
42.960
Product width mm
1091.184
Sub brand
AIRFLEX
Airflex