42VC1200 DL CL APPL
104745
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 54.250 |
| Product height mm | | 1377.950 |
| Product length in | | 54.250 |
| Product length mm | | 1377.950 |
| Product width in | | 49.130 |
| Product width mm | | 1247.902 |
| Sub brand | AIRFLEX | Airflex |